CYW55913
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ADC (#, Max. Resolution @ Sample Rate)7 ch 12b
-
Antenna Configuration1x1 with diversity
-
Bluetooth InterfaceSDIO/GSPI/UART
-
Bluetooth LE RX SENSITIVITY-111.5dBm
-
Bluetooth LE TX POWER+19/+13/+4dBm
-
Bluetooth LE5.4
-
Bluetooth SpecificationBluetooth® LE 5.4
-
Co-existence Interface2-/3-wire
-
CoreCortex M33
-
Dimensions3.57 × 5.32 mm
-
FamilyAIROC™ Connected MCU
-
GPIOs47
-
Launch Date2024
-
Longevity - 15 yearsYes
-
Longevity - 20 yearsNo
-
Longevity - ExtendedNo
-
MCU SubsystemArm Cortex M33
-
Operating system supportRTOS/Linux
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range3 V to 3.6 V
-
PackageWLBGA
-
Partner ModuleYes
-
Pitch0.35 mm
-
Planned to be available until at least01-01-2039
-
Product DescriptionAIROC™ Wi-Fi Connected MCU
-
ROM2048 KB
-
SRAM768 kByte
-
Wi-Fi Band2.4/5/6GHz
-
Wi-Fi Bandwidth20 MHz
-
WI-FI InterfaceSDIO/GSPI/UART
-
Wi-Fi PHY Data Rate143 Mbps
-
Wi-Fi SpecificationWi-Fi 6
| Recommended | ||
|
OPN
|
CYW55913IUBGTXTMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | WLBGA-143 (002-33373) | |
| Packing Size | 5000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | WLBGA-143 (002-33373) |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 192 MHz Arm Cortex-M33 and Trustzone
- QSPI FLASH/PSRAM with XIP and OTF
- SDIO/SPI/UART/I2C/I2S/PDM/GPIOs
- 12b 7ch ADC
- 1x1 Wi-Fi 6E (2.4/5/6GHz) 20MHz
- Integrated PA up to +24dBm Tx power
- WPA 3 Security
- Matter over Wi-Fi
- Bluetooth® Low Energy 5.4 features
- LE Long Range, LE 2Mbps, Adv. Ext.
- +4/+13/+19dBm Power Amplifiers
- -111.5dBm LE Long Range Sensitivity
Benefits
- Improves range and saves power
- Mutli-layer security
- Rich set of interfaces
- EU CRA Class I (targeted)
Applications
Diagrams
Share in WeChat
Scan the QR code with your WeChat App to share this page.